SAMD21RT | Microchip Technology

Overview

  • CPU:Cortex-M0+
  • Operating Freq (MHz):48
  • Flash (kBytes):128
  • SRAM (kBytes):16
  • SEL - Single Event Latchup:>78 Mev.cm²/mg
  • TID - Total Ionizing Dose:50 kRad
  • Ethernet:No
  • CAN:No
  • SpaceWire:No
  • MIL-STD-1553:No
  • I/O Pins:52
  • ADC Channels:20
  • DAC Channels:1
Read more
    Processor
  • ARM Cortex-M0+ CPU running at up to 48MHz
  • Single-cycle hardware multiplier
  • Micro Trace Buffer
    Memories
  • 128KB in-system self-programmable Flash
  • 4KB RWW support in device variant D
  • 16KB SRAM Memory
    System
  • Power-on reset (POR) and brown-out detection (BOD)
  • Internal and external clock options
  • External Interrupt Controller (EIC)
  • 16 external interrupts
  • One non-maskable interrupt
  • Two-pin Serial Wire Debug (SWD) programming, test and debugging interface
  • Drop in compatible with SAM D20
    Low Power
  • Idle and standby sleep modes
  • SleepWalking peripherals
    Peripherals
  • 12-channel Direct Memory Access Controller (DMAC)
  • 12-channel Event System
  • Five 16-bit Timer/Counters (TC), configurable as either:
  • One 16-bit TC with compare/capture channels
  • One 8-bit TC with compare/capture channels
  • One 32-bit TC with compare/capture channels, by using two TCs
  • Up to four 24-bit Timer/Counters for Control (TCC), with extended functions:
  • Up to four compare channels with optional complementary output
  • Generation of synchronized pulse width modulation (PWM) pattern across port pins
  • Deterministic fault protection, fast decay and configurable dead-time between complementary output
  • Dithering that increase resolution with up to 5 bit and reduce quantization error
  • 32-bit Real Time Counter (RTC) with clock/calendar function
  • Watchdog Timer (WDT)
  • CRC-32 generator
  • One full-speed (12Mbps) Universal Serial Bus (USB) 2.0 interface
  • Embedded device function
  • Eight endpoints
  • Six Serial Communication Interfaces (SERCOM), each configurable to operate as either:
  • USART with full-duplex and single-wire half-duplex configuration
  • I2C Bus up to 3.4MHz
  • SMBUS/PMBUS
  • SPI
  • LIN client
  • 12-bit, 350ksps Analog-to-Digital Converter (ADC) with up to 20 channels
  • Differential and single-ended input
  • 1/2x to 16x programmable gain stage
  • Automatic offset and gain error compensation
  • Oversampling and decimation in hardware to support 13-, 14-, 15- or 16-bit resolution
  • 10-bit, 350ksps Digital-to-Analog Converter (DAC)
  • Two Analog Comparators (AC) with window compare function
  • Peripheral Touch Controller (PTC)
  • 256-channel capacitive touch and proximity sensing
    I/O
  • 52 GPIO pins
    Radiation
  • No Single Event Latch-up Below a LET Threshold of 78 MeV.cm2 /mg @125°C
  • Total ionizing dose of 50 krad(Si)
    Operating Voltage
  • 3V – 3.63V
    Temperature Range
  • -40°C / 125°C
    Packages
  • 64-pin TQFP, 10mm x 10mm
  • 64-pin CQFP, 10mm x 10mm
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

samd21rt
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase